End-To-End Air-Cooled Chiller Heat Rejection To CRAH Rack Inlet Solutions
In Data Center applications, Pathfinder can save an end-users both energy and water. This is made possible through its zero-water consumption and cooling block modularity with resilient N+1 or N+2 air-cooled chillers, CRAH, and hydronics for each cooling block.
Available in capacities over above 500 tons, Pathfinder is available with data center oriented options and accessories such as RapidRestore®, free-cooling, integrated pumps, and a closed-loop heat exchanger.